IESNA:LM-63-2002
[TEST]P939959
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-750-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21280
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2835.7 2614.8 2413.5 2226 2073 2007.4 2004 2038.5 2130.5 2326.1
2630.9 2987.6 3390.2 3831.9 4202.4 4537.1 4847.7 5191.7 5472.4 5773.8
6145.4 6390.4 6571 6803.4 7137 7813.4 8824.6 10098.1 11148.4 11009.2
9031.7 4843.1 1579.5 670.7 262.3 86.3 0
2835.7 2630.9 2430.8 2241 2088 2012 2013.2 2045.4 2136.3 2329.5
2628.6 2970.3 3374.1 3821.6 4193.2 4532.5 4836.2 5161.8 5455.1 5757.7
6122.4 6404.2 6598.6 6764.3 7109.4 7744.4 8706.1 9980.8 11104.7 10982.7
9203.1 5114.6 1816.5 698.3 293.3 104.7 0
2835.7 2637.8 2445.7 2264 2112.1 2025.8 2014.3 2035 2105.2 2253.6
2507.8 2849.5 3244.1 3666.3 4064.3 4422.1 4721.2 4995 5283.7 5612.7
5978.6 6373.1 6695.3 6944.9 7249.7 7766.3 8595.7 9845 11266.9 11837.5
10527.2 6834.4 2724.1 1217.1 537.2 192.1 0
2835.7 2634.4 2459.5 2289.3 2140.9 2054.6 2029.3 2044.2 2092.6 2201.8
2407.8 2700 3048.5 3429.3 3820.4 4230 4620 4947.8 5256.1 5593.2
6002.7 6412.3 6785 7119.7 7508.6 7995.2 8754.4 9994.6 11882.3 13740.2
13706.9 10120 5152.6 2433.1 1125.1 385.4 0
2835.7 2651.6 2492.9 2345.6 2211 2115.6 2079.9 2086.8 2123.6 2204.1
2350.2 2574.6 2874.8 3196.9 3536.3 3936.6 4402.5 4889.1 5319.4 5764.6
6194.8 6674.5 7180.7 7661.6 8200 8878.7 9834.7 11242.7 13491.7 16326.3
17344.4 13540.1 8798.2 4515.3 1955.7 608.6 0
2835.7 2649.3 2503.2 2356 2223.7 2123.6 2083.4 2092.6 2128.2 2206.4
2337.6 2556.2 2844.9 3162.4 3493.7 3884.9 4355.4 4850 5303.3 5769.2
6212.1 6690.7 7196.8 7704.1 8267.8 8968.4 9923.2 11312.9 13494 16265.3
17336.3 13743.7 8760.2 4445.1 1913.1 586.7 0
2835.7 2673.5 2541.2 2419.3 2304.2 2212.2 2165 2157 2191.5 2261.7
2374.4 2548.1 2769 3034.7 3363.7 3738.8 4226.5 4773 5370 6005
6643.5 7271.6 7864 8440.4 9050.1 9738 10514.5 11472.8 12701.4 13864.5
13152.4 9246.8 3963.1 1262 455.6 111.6 0
2835.7 2703.4 2598.7 2509 2423.9 2349.1 2300.8 2277.8 2292.7 2353.7
2452.6 2581.5 2751.7 2988.7 3312 3721.5 4211.6 4775.3 5387.3 6010.8
6604.4 7171.5 7711 8231 8699.2 9107.6 9428.6 9609.2 9459.6 8327.7
5294.1 1852.1 727 417.6 207.1 71.3 0
2835.7 2744.8 2674.6 2614.8 2561.9 2510.1 2477.9 2467.6 2477.9 2518.2
2586.1 2682.7 2826.5 3047.4 3341.9 3715.8 4167.9 4678.6 5199.7 5708.2
6176.4 6640 7024.3 7364.8 7614.4 7738.7 7692.6 7330.3 6337.5 4269.1
1765.8 758.1 518.8 364.7 233.5 101.2 0
2835.7 2785.1 2751.7 2727.6 2704.6 2687.3 2683.9 2698.8 2729.9 2786.2
2861 2959.9 3094.5 3298.2 3559.3 3903.3 4326.6 4804 5304.4 5824.4
6352.4 6873.6 7356.7 7773.2 8103.3 8232.2 7982.5 7020.8 4977.7 2245.6
930.7 595.9 422.2 288.7 188.7 86.3 0
2835.7 2843.8 2848.4 2861 2874.8 2895.5 2926.6 2979.5 3052 3144
3262.5 3407.4 3608.8 3889.5 4256.4 4701.6 5205.5 5739.3 6293.8 6849.4
7400.4 7941.1 8449.6 8798.2 8866 8502.5 7537.3 5831.3 3374.1 1264.3
653.4 452.1 312.9 193.3 115 41.4 0
2835.7 2859.9 2880.6 2915.1 2945 2980.7 3029 3087.6 3169.3 3268.2
3386.7 3540.9 3744.5 4012.5 4337 4715.4 5130.7 5565.6 6016.5 6458.3
6880.5 7299.2 7654.7 7857.1 7769.7 7287.7 6316.8 4817.8 2746 1041.1
555.6 378.5 262.3 157.6 86.3 24.2 0
2835.7 2878.3 2920.8 2966.8 3017.5 3061.2 3121 3188.9 3260.2 3355.7
3461.5 3581.2 3736.5 3930.9 4157.5 4411.7 4689 4974.3 5266.5 5542.6
5801.4 6010.8 6118.9 6031.5 5677.2 5001.9 4068.9 2947.3 1673.8 768.5
468.2 331.3 234.7 153 90.9 31.1 0
2835.7 2900.1 2974.9 3052 3118.7 3170.5 3226.8 3270.6 3303.9 3336.1
3359.1 3376.4 3392.5 3400.5 3387.9 3331.5 3228 3102.6 2979.5 2798.9
2503.2 2124.8 1760.1 1456.4 1207.9 1011.2 858.2 738.5 637.3 551
463.6 387.7 315.2 235.8 150.7 55.2 0
2835.7 2932.3 3027.8 3121 3184.3 3225.7 3247.5 3255.6 3238.3 3208.4
3164.7 3100.3 2995.6 2859.9 2689.6 2500.9 2316.9 2140.9 1967.2 1792.3
1615.1 1454.1 1316 1180.3 1061.8 958.3 872 797.2 724.7 652.3
567.1 485.5 391.1 292.2 171.4 67.9 0
2835.7 2959.9 3079.6 3164.7 3217.6 3234.9 3224.5 3206.1 3163.6 3102.6
3002.5 2846.1 2666.6 2495.2 2362.9 2253.6 2131.7 1991.3 1847.5 1712.9
1603.6 1545 1459.8 1342.5 1230.9 1129.7 1027.3 927.2 838.6 753.5
655.7 548.7 424.5 300.3 174.9 84 0
2835.7 2983 3110.6 3190 3218.8 3209.6 3192.3 3153.2 3083 2973.8
2828.8 2674.6 2535.5 2413.5 2297.3 2183.4 2062.6 1935 1823.4 1739.4
1714.1 1707.2 1648.5 1551.9 1447.2 1340.2 1211.4 1084.8 967.5 868.5
771.9 664.9 559.1 431.4 301.4 156.5 0
2835.7 3007.1 3138.3 3208.4 3214.2 3190 3159 3099.1 2991 2858.7
2740.2 2642.4 2537.8 2415.8 2280.1 2146.6 2007.4 1876.3 1755.5 1686.5
1663.5 1633.5 1597.9 1536.9 1431.1 1325.2 1233.2 1148.1 1082.5 1010
919.2 822.5 717.8 594.8 465.9 277.2 0
2835.7 3022.1 3152.1 3203.8 3198.1 3162.4 3114.1 3031.3 2908.2 2797.7
2720.7 2645.9 2552.7 2431.9 2284.7 2115.6 1948.8 1791.2 1653.1 1592.1
1527.7 1484 1432.2 1321.8 1212.5 1128.5 1058.4 1007.7 967.5 904.2
842.1 747.8 641.9 538.4 416.4 247.3 0
2835.7 3027.8 3164.7 3208.4 3190 3152.1 3091.1 2984.1 2864.5 2775.9
2710.3 2642.4 2555 2443.4 2288.1 2097.2 1886.6 1698 1551.9 1479.4
1398.9 1326.4 1224 1102.1 1008.9 937.6 881.2 834 783.4 724.7
681 590.1 480.9 393.4 302.6 151.9 0
2835.7 3045.1 3173.9 3210.7 3191.2 3147.5 3072.7 2964.5 2844.9 2762.1
2700 2625.2 2543.5 2423.9 2269.7 2079.9 1863.6 1650.8 1492.1 1385.1
1278.1 1199.9 1089.4 998.5 911.1 843.2 789.2 746.6 710.9 670.7
708.6 587.8 448.7 342.8 254.2 105.8 0
2835.7 3043.9 3176.2 3214.2 3193.5 3145.2 3078.4 2965.7 2842.6 2764.4
2700 2628.6 2549.3 2433.1 2282.4 2091.4 1874 1656.6 1487.5 1374.7
1267.7 1186 1077.9 984.7 897.3 828.3 774.2 732.8 701.7 661.5
731.6 541.8 429.1 345.1 256.5 105.8 0
